Tygon 3350 Sanitary Silicone Tube, ABW1S Series

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: ABW1S1501
・Material: Platinum vulcanized silicon
・Operating temperature range: -80 to +204℃
・1 roll (15m)
・Autoclave, EOG, radiation sterilization available
・USP class VI, FDA/NSF, ISO10993 conform
・Inner diameter x outer diameter: φ1 x φ2mm
・*Sold by 15m unit.