Loading...

Stainless Steel Filter Housing 10" SUS3/4A

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: 10"SUS3/4A
    ・Material: Cap/stainless steel (SUS316), Housing/Stainless Steel (SUS304), O-ring/NBR (nitrile rubber)
    ・Size (mm): φ104 x 360
    ・Connection port size: PT3/4
    ・Regular pressure: 0.6MPa or less
    ・Feeding liquid temperature: 4 - 45℃
    ・Accessories: Suspension bracket, pin wrench for housing removal