Loading...

Thermo Label 5E 5E-170 20 Pcs

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: 5E-170
    ・Discoloration accuracy: ±2 - 3℃
    ・Size: Base/17 x 45mm, Thermochromic element/φ4mm
    ・Quantity: 1 box (20 sheets)
    ・Temperature combination: 170 - 180 - 190 - 200 - 210℃
    ・Primary color -> incident color: Light yellow -> black
    ・Irreversibility

    Thermo Label 5E 5E-170 20 Pcs | AS ONE | MISUMI India