Loading...

Thermo Label 5E 5E-125 20 Pcs

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: 5E-125
    ・Discoloration accuracy: +/- 2℃
    ・Size: Base/17 x 45mm, Thermochromic element/φ4mm
    ・Quantity: 1 box (20 sheets)
    ・Temperature combination: 125 - 130 - 140 - 150 - 160℃
    ・Primary color -> incident color: White -> black
    ・Irreversibility