Loading...

Thermo Label 5E 5E-100 20 Pcs

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: 5E-100
    ・Discoloration accuracy: +/- 2℃
    ・Size: Base/15 x 43mm, Thermochromic element/φ4mm
    ・Quantity: 1 box (20 sheets)
    ・Temperature combination: 100 - 105 - 110 - 115 - 120℃
    ・Primary color -> incident color: White -> black
    ・Irreversibility

    Thermo Label 5E 5E-100 20 Pcs | AS ONE | MISUMI India