Loading...

Infrared Radiation Thermometer, SK Series

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: SK-8900
    ・Measurement range (℃): -40 to +450℃
    ・Resolution (℃): to +100/0.1, +100 - /1
    ・Accuracy: ±2% rdg or ±2℃, whichever is larger
    ・Reproducibility: +/- 1℃
    ・Emissivity: 0.85, 0.90, 0.95
    ・Distance factor: D: S = 10: 1
    ・Size (mm): 46 x 78 x 160
    ・Weight (g): Approx 157 (including cell)
    ・Power supply: 9V dry cell 6F22 (006P)
    ・Function: Backlight, auto power OFF function
    ・Aiming method: Laser marker (class II), Wavelength/650nm, Output/1mW or less
    ・Accessories: 9V dry cell 6F22 (006P) x 2 pieces (1 piece set to the body), Hand strap (with sensor cap), Leather case, Body vinyl cover

    Infrared Radiation Thermometer, SK Series | AS ONE | MISUMI India