(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Digital Thermo-Hygrometer SK-120TRH

Digital Thermo-Hygrometer SK-120TRH
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      28,883₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: SK-120TRH
・Wet-bulb temperature: -5.0 - 49.0℃
・Dew point temperature: -28.0 - 49.0℃
・External sensor: -19 to +70℃
・Power supply: LR03 AAA alkaline battery x 2 (included for test)
・Size: 48.4 x 24.7 x 178.5mm
・Weight: Approximately 100g (including dry cell)
・External sensor cord length: Approximately 1.2m
・Accessories: External temperature sensor, soft case (with neck strap)
・Measurement range (temperature/humidity): 0 to +50℃/10 - 95%RH
・Resolution (temperature/humidity): 0.1℃/0.1%RH

 
Part Number
1-8804-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 28,883.04

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1