(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Wearable Gas Concentration Meter 0 - 300Ppm (300 - 2000Ppm)

Wearable Gas Concentration Meter 0 - 300Ppm (300 - 2000Ppm)

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 1-8793-12

Part Number
1-8793-12
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 62,272.69

1 Piece(s) 6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

【Product Specifications】
・Model number: XC-2200
・Carbon monoxide
・Detection principle: Controlled-potential electrolysis type
・Function: Battery remaining amount display, peak hold function, peak value memory function, etc.
・Alarm method: Buzzer activation, red lamp blinking, LCD display, vibration
・Size: 65 x 22 x 64mm
・Weight: Approx 75g
・Power supply: AAA alkali dry cell x 1 volumes (included for test)
・Measurement range: 0 - 300ppm (300 - 2000ppm)

Specifications of 1-8793-12

Part Number
1-8793-12
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 62,272.69

1 Piece(s) 6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list