Loading...

Belt-driven oil rotary vacuum pump

Brand :
AS ONE

Caution

  • Please contact with us separately for product with automatic leak valve.

Product Description

【Product Specifications】
・Model number: TSW-50 50Hz
・Exhaust speed (L/min): 50
・Size (mm): 230 x 271 x 520
・Weight (kg): 25
・Power supply: 100V, 200W
・Power cord length: 2m (2P plug)
・Achieving pressure: 6.7 x 10^-2Pa
・Oil amount: 1.2L
・Inlet port size: φ16mm