Purge Flow Meter, RK1250 Series

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: RK1250-12A01
・Length: 126mm
・Target gas: AIR
・Maximum flow rate (L/min): 0.1
・Body material: Stainless steel (SUS316)
・Connection port: Rc1/4
・Supply pressure: 0.1MPa