Loading...

Flowmeter (With Needle Valve) RK1650-12A5

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: RK1650-12A5
    ・Length: 124mm
    ・Target gas: AIR
    ・Maximum flow rate (L/min): 5
    ・Body material: Stainless steel (SUS304)
    ・Connection port: Rc1/8
    ・Supply pressure: 0.1MPa

    Flowmeter (With Needle Valve) RK1650-12A5 | AS ONE | MISUMI India