Loading...

Purge Flow Meter, RK1650 Series

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: RK1650-10A1
    ・Length: 104mm
    ・Target gas: AIR
    ・Maximum flow rate (L/min): 1
    ・Body material: Stainless steel (SUS304)
    ・Connection port: Rc1/8
    ・Supply pressure: 0.1MPa