(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Polyurethane tube Clean Pack 1 roll (20 m) UB series

Polyurethane tube Clean Pack 1 roll (20 m) UB series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Starting From :
    ₹ 1,885.67 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Operating temperature range
    -15 to +60°C
  • Operating vacuum pressure
    -100 kPa
  • Standard Size (Maximum Length)
    20m
  • Max Operating Pressure
    0.8 MPa (at20°C ·65%RH)
  • Materials
    PU (Polyurethane)
  • Operating fluid
    Water, Air

Product Description

【Product Specifications】
・Model number: UB0425-20-CC
・Material: PU (polyurethane)
・Operating temperature range: -15 to +60℃
・Maximum operating pressure: 0.8MPa (at20℃・65%RH)
・Used vacuum pressure: -100kPa
・Fluid used: Water, air
・1 roll (20m)
・Inner diameter x outer diameter: φ2.5 x φ4mm
・*The sales will be 20m units.
・*Display price is the price of 20m.
・*When you use water by connecting to one touch joint, please use an insert ring (sold separately).

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list