Loading...

Fluorine Resin Tube (Clean Pack) SFT0640-5-CC 4.0 x 6 1 Roll (5m)

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: SFT0640-5-CC
    ・Material: PFA (fluororesin)
    ・Operating temperature range: -65 to +260℃
    ・Inner diameter x outer diameter: φ4.0 x φ6mm
    ・1 roll (5m)
    ・Maximum operating pressure (at 20°, 65%RH): 1.4MPa
    ・Fluid used: Air, water, chemicals, etc.
    ・*When you use water and liquid by connecting to one touch joint, please use an insert ring (sold separately).