(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Polyurethane Tube φ5.0 x φ8mm Black 1 Roll (20m)

Polyurethane Tube φ5.0 x φ8mm Black 1 Roll (20m)

You can add up to 6 items to the comparison list.

Loading...

Catalog

Product Description

【Product Specifications】
・Model number: UB0850-20-B
・Material: PU (polyurethane)
・Operating temperature range: -15 to +60℃
・Maximum operating pressure: 0.8MPa (at20℃・65%RH)
・Used vacuum pressure: -100kPa
・Fluid used: Water, air
・1 roll (20m)
・Color: Black
・Inner diameter x outer diameter: φ5.0 x φ8mm
・*The sales will be 20m units.
・*Display price is the price of 20m.
・*When you use water by connecting to one touch joint, please use an insert ring (sold separately).

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list