Loading...

Silicon Microtube No.2 φ0.2 x φ0.3mm 1 Roll (10m)

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: No.2
    ・Material: Silicone rubber
    ・Inner diameter x outer diameter: φ0.2 x φ0.3mm
    ・1 roll (10m)
    ・*Display price is the price of 10m.