(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Perfluoro O-Ring, 803 Series (Tensile Strength 12.0 MPa)

Perfluoro O-Ring, 803 Series (Tensile Strength 12.0 MPa)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 4,773.36 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Heat Resistant Temperature(°C)
    300 (Reference)
  • Hardness
    A75(JIS A)
  • Materials
    KPF (perfluoro rubber)
  • Tensile Strength
    12.0 MPa
  • Quantity
    1 pc. included

Product Description

[Features]
· Combines the flexibility of fluorine rubber with excellent chemical resistance and heat resistance.
[Product Specifications]
· Model number: 8030-P12.5
· Inner diameter (φmm): 12.3
· Wire diameter (φmm): 2.4
· Material: KPF (Perfluoro Rubber)
· Heat Resistant Temperature (Guideline): 300°C
· Hardness (JIS A): A75
· Tensile Strength: 12.0 MPa
· Quantity: 1 pc
· * Note that the use of steam or hot water may cause distortion or deterioration.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list