Absorber, High Performance Oil Absorbent (Lookrin) A-50

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: A-50
・Size: 500mm x 500mm
・Quantity: 1 box (100 sheets)
・Oil absorption amount (measurement value): 11.3g/g, 1.2g/mL
・Material: PP (Polypropylene)
・Thickness: 4mm
・Approved format product of Ministry of Land, Infrastructure, Transport and Tourism (P-586)
・High performance oil absorber