Loading...

Oil-Free Vacuum Pump (Also Used As Compressor) 120 x 165 x 170mm

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: OSP-50S
    ・Exhaust speed (L/min): 44/56
    ・Power supply: 100VAC 50/60Hz 150W
    ・Achieving vacuum degree: -95kPa (714mmHg)
    ・Maximum discharge pressure: 0.7MPa
    ・Regular pressure: 0.4MPa
    ・Size: 120 x 165 x 170mm
    ・Weight: 4.6kg
    ・Also used as compressor
    ・*This product is a pump for dry air. It's not for corrosive gas or volatile substance/liquid. *To accumulate pressure and vacuum pressure using a buffer tank, use this product with a check valve installed to the buffer tank. *This product is a standalone pump, Wiring work is required before use.