Loading...

Versilon Tube 2001, AE Series

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: AE3001502
    ・Material: Olefinic elastomer
    ・Maximum operating temperature: 57℃
    ・1 roll (15m)
    ・Autoclavable
    ・Inner diameter x outer diameter: φ2 x φ4mm
    ・*Sold by 15m unit.
    ・*Display price is the price of 15m.