(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Compact Pressure Gauge (Part Number)

Compact Pressure Gauge
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,452₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Type: A type, vertical shape
Pressure range (MPa): 0 to 0.1
Minimum graduation (MPa): 0.005
Accuracy: ±3.0%FS
Main body size: ⌀40 mm
Display type: Analog

 
Part Number
1-7513-03
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMinimum graduation
(Mpa)
Manufacturer model no. Accuracy Type Product Detail Type Materials Part Number Connector size Main Body Size Pressure Range (MPa)

₹ 1,925.47

1 Piece(s) 17 Day(s) or more 0.01-±1.6%FSD type/embedded typeø 50 G1/4B0.4Frame/SPCD chrome plating, wetted parts/brass0.4G1/4Bø 50mm0 to 0.4

Loading...

  1. 1