(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Model number: WO81FN5E
・Range: 0 - 5kPa
・Position for installing Vertical installing from upward horizontal is optional
・Accuracy: +/-1.5%FS
・Pressure measuring method: Differential pressure type
・Element method: Diaphragm method (silicone rubber)
・Weight: Approx 270g
・Scale method: 270° wide angle instruction (scale length 170mm)
・Cap polarity: Back side pipe of left and right 2 sides of polarity is also available by replacing cap of high pressure red seal and low pressure blue seal.
・Instrument body withstand pressure: About 0.2MPa
・Vibration resistance: 5 - 10Hz, 10mm, 10 - 50Hz, acceleration total amplitude 39m/s^2 (3 axis directions 2h each)
・Impact resistance: 100m/s^2 (3 axis directions 6 times each)
・Applicable gas atmosphere: Air and noncorrosive gas (liquid disabled)
・Connection port: POM (polyacetal) made hose nipple (outer diameter φ7mm)
・Ambient temperature range: -10 to +50℃
・Usage ambient humidity: 90%RH or less
Product Type | Micromanometer | Pressure Range(Mpa) | 0 to 0.005 | Application | Other |
---|---|---|---|---|---|
Manufacturer model no. | WO81FN5E | Accuracy | ±1.5%FS | Weight | Approx. 270 g |
Part Number | WO81FN5E | Operating ambient temperature | -10 to +50°C | Connection port | POM (polyacetal) hose nipple (Outer diameter ⌀7 mm) |
Mounting Orientation | Optional upward horizontal to vertical mounting | Pressure Measurement Method | Differential pressure type | Element Method | Diaphragm method (Silicone rubber) |
Scale Method | 270° wide angle instruction (Scale length 170 mm) | Meter Body Pressure Resistance | Approximately 0.2 MPa | Vibration resistance | 5 to 10 Hz, 10 mm, 10 to 50 Hz, total acceleration amplitude 39 m/s2 (2 hours each in 3 axis directions) |
Impact resistant | 100 m/s2 (6 times each in 3 axial directions) | Compatible Gas Body | Air and non-corrosive gases (Liquids are not allowed) | Operating ambient humidity | 90% RH or less |
Please check the type/dimensions/specifications of the part 1-750-06 in the Manostar Gauge (High-Performance Fine Pressure Difference Meter) WO81FN5E series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy