(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Manostar Gauge (High-Performance Fine Pressure Difference Meter) WO81FN2E

Manostar Gauge (High-Performance Fine Pressure Difference Meter) WO81FN2E
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,728₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: WO81FN2E
・Range: 0 - 2kPa
・Position for installing Vertical installing from upward horizontal is optional
・Accuracy: +/-1.5%FS
・Pressure measuring method: Differential pressure type
・Element method: Diaphragm method (silicone rubber)
・Weight: Approx 270g
・Scale method: 270° wide angle instruction (scale length 170mm)
・Cap polarity: Back side pipe of left and right 2 sides of polarity is also available by replacing cap of high pressure red seal and low pressure blue seal.
・Instrument body withstand pressure: About 0.2MPa
・Vibration resistance: 5 - 10Hz, 10mm, 10 - 50Hz, acceleration total amplitude 39m/s^2 (3 axis directions 2h each)
・Impact resistance: 100m/s^2 (3 axis directions 6 times each)
・Applicable gas atmosphere: Air and noncorrosive gas (liquid disabled)
・Connection port: POM (polyacetal) made hose nipple (outer diameter φ7mm)
・Ambient temperature range: -10 to +50℃
・Usage ambient humidity: 90%RH or less

 
Part Number
1-750-04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 16,728.23

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Manufacturer model no. WO81FN2E Accuracy ±1.5%FS Weight Approx. 270 g
Part Number WO81FN2E Operating ambient temperature -10 to +50°C Connection port POM (polyacetal) hose nipple (Outer diameter ⌀7 mm)
Range 0 to 2 kPa Mounting Orientation Optional upward horizontal to vertical mounting Pressure Measurement Method Differential pressure type
Element Method Diaphragm method (Silicone rubber) Scale Method 270° wide angle instruction (Scale length 170 mm) Meter Body Pressure Resistance Approximately 0.2 MPa
Vibration resistance 5 to 10 Hz, 10 mm, 10 to 50 Hz, total acceleration amplitude 39 m/s2 (2 hours each in 3 axis directions) Impact resistant 100 m/s2 (6 times each in 3 axial directions) Compatible Gas Body Air and non-corrosive gases (Liquids are not allowed)
Operating ambient humidity 90% RH or less