(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Manostar Gauge (High-Performance Fine Pressure Difference Meter) WO81FN1000D

Manostar Gauge (High-Performance Fine Pressure Difference Meter) WO81FN1000D
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,728₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: WO81FN1000D
・Range: 0 - 1000Pa
・Position for installing Vertical installing from upward horizontal is optional
・Accuracy: +/-1.5%FS
・Pressure measuring method: Differential pressure type
・Element method: Diaphragm method (silicone rubber)
・Weight: Approx 270g
・Scale method: 270° wide angle instruction (scale length 170mm)
・Cap polarity: Back side pipe of left and right 2 sides of polarity is also available by replacing cap of high pressure red seal and low pressure blue seal.
・Instrument body withstand pressure: About 0.2MPa
・Vibration resistance: 5 - 10Hz, 10mm, 10 - 50Hz, acceleration total amplitude 39m/s^2 (3 axis directions 2h each)
・Impact resistance: 100m/s^2 (3 axis directions 6 times each)
・Applicable gas atmosphere: Air and noncorrosive gas (liquid disabled)
・Connection port: POM (polyacetal) made hose nipple (outer diameter φ7mm)
・Ambient temperature range: -10 to +50℃
・Usage ambient humidity: 90%RH or less

 
Part Number
1-750-03
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 16,728.23

1 Piece(s) 5 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-750-03 in the Manostar Gauge (High-Performance Fine Pressure Difference Meter) WO81FN1000D series.