Luer Fitting VPRF406

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: VPRF406
・With female luer
・Material: PP (Polypropylene)
・Quantity: 1 package (10 pcs)
・Autoclavable
・Applicable tube inner diameter: φ4.0mm

【Product Specifications】
・Model number: VPRF406
・With female luer
・Material: PP (Polypropylene)
・Quantity: 1 package (10 pcs)
・Autoclavable
・Applicable tube inner diameter: φ4.0mm