Loading...

Thickness Gage 19 Packs Set 100mY

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: 100MY
    ・Measurement range (mm): 0.03 - 1.00
    ・19 packs set
    ・Material: Carbon tool steel
    ・Leaf thickness: 0.03・0.04・0.05・0.06・0.07・0.08・0.09・0.10・0.15・0.20・0.25・0.30・0.35・0.40・0.45・0.50・0.70・0.80・1.00mm
    ・Leaf length: 100mm
    ・Leaf width: 12.7mm
    ・Weight 80g