(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Thickness Gauge

Thickness Gauge
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,682₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Model number: 172MA
・Measurement range (mm): 0.04 - 0.30
・9 packs set
・Material: Carbon tool steel
・Leaf thickness: 0.04・0.05・0.06・0.07・0.08・0.10・0.15・0.20・0.30mm
・Leaf length: 75mm
・Leaf width: 12.7mm
・Weight 30g

 
Part Number
1-7194-03
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,682.35

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Leaf Length(mm) 100 Leaf width(mm) 12.7 Leaf material Steel
Leaf thickness(mm) 0.03,0.04,0.05,0.06,0.07,0.08,0.09,0.10,0.11,0.12,0.13,0.14,0.15,0.20,0.25,0.30,0.35,0.40,0.45,0.50,0.60,0.70,0.80,0.90,1.00 Measurement Range(mm) 0.03 to 1.00 Weight(g) 100g
Details of materials Carbon tool steel Details 25 disc set

Please check the type/dimensions/specifications of the part 1-7194-03 in the Thickness Gauge series.

X
whatsapp-qr whatsapp-icon