Loading...

Digital Thermometer TNA-110

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: TNA-110
    ・Measurement range: -99.9 to +1200℃
    ・Resolution: 0.1/1℃ (automatic switching)
    ・Display tolerance: -99.9 to +199.9℃/±0.5% rdg ±1 digit (Min), +200 to +1200℃/±0.3% rdg ±1 digit (Min)
    ・Zero contact compensation factor: ±0.5℃ (at 23 ±10℃)
    ・Resolution switching: 0.1℃/1℃ resolution automatic switching
    ・Sampling speed: 3 times/1 second
    ・Power supply: 006P (9V) dry cell x 1 (included)
    ・Size: 42 x 187 x 24mm
    ・Weight: 128g
    ・*0.1℃ (-99.9 to +99.9℃), 1℃ (+200 to +1200℃)
    ・*Sensor probe is not included in the package.