(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Multifunctional Environment Measuring Instrument AHLT-102SD

Multifunctional Environment Measuring Instrument AHLT-102SD
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      29,321₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: AHLT-102SD
・Size: 60 x 33 x 135mm
・Weight: Approx 515g
・Display: LCD display
・Function: ℃/°F switching, the large/the small value memory, data hold, off set adjustment, auto power/auto off function
・Power supply: AA dry battery x 6 (included for test) or AC adapter (optional)

・Range: -100 - 1300℃
・Resolution: 0.1℃
・Measurement accuracy: ± (0.4%rdg + 0.8℃)

・Range: 0 - 95%, 0 - 50℃
・Resolution: 0.1%RH, 0.1℃
・Measurement accuracy: ±3%RH (70%RH or less), ±0.8℃

・Range: 0 - 20000Lx
・Resolution: 1Lx
・Measurement accuracy: ±(5%rdg + 8dgt)

・Range: 0.4 - 25.0m/s, 0 - 50℃
・Resolution: 0.1m/s, 0.1℃
・Measurement accuracy: ±2%rdg±0.2m/s, ±0.8℃
・*Thermocouple sensor is sold separately.

 
Part Number
1-6850-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 29,321.47

1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Size 68×45×177mm Weight Approx. 465 g K thermocouple thermometer Range: -100 to 1300°C, resolution: 0.1°C; Measurement accuracy: ± (0.4%rdg+0.8°C)
Illuminometer Range: 0 to 20000Lx, resolution: 1Lx, measurement accuracy: ± (5%rdg+8dgt) Thermo‑Hygrometer Range: 0 to 95%, 0 to 50°C, resolution: 0.1%RH·0.1°C, measurement accuracy: ±3%RH (less than 70%RH)·±0.8°C Wind-Speed Thermometer Range: 0.4 to 25.0 m/s·0 to 50°C, resolution: 0.1 m/s·0.1°C, measurement accuracy: ±2%rdg±0.2 m/s·±0.8°C
Function Maximum/minimum value memory, data hold, offset adjustment, auto power off function Display LCD display Power Supply 6 AA batteries (included for testing) or AC adapter (Sold separately)