(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Sensor Probe for Waterproof Digital Thermometer Surface Temperature -40 - 300℃

Sensor Probe for Waterproof Digital Thermometer Surface Temperature -40 - 300℃
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,294₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Liquid temperature
・Sensor probe
・Model number: KS-300W
・Temperature range: -40 - 300℃
・Sensor size (diameter x length mm): φ3.2 x 300

 
Part Number
1-6785-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 10,294.31

1 Piece(s) 20 Day(s) or more

Loading...

  1. 1