(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Waterproof digital thermometer KS series

Waterproof digital thermometer KS series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,297₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Liquid, core temperature (waterproof)
・Sensor probe
・Model number: KS-251WP
・Temperature range: -40 - 250℃
・Sensor size (diameter x length mm): φ1.6 - 3.2 x 100

 
Part Number
1-6785-21
1-6785-22
1-6785-23
1-6785-24
1-6785-25
1-6785-26
1-6785-29
1-6785-30
1-6785-31
1-6785-32
1-6785-33
1-6785-35
1-6785-36
1-6785-39
1-6785-40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipManufacturer Model Number Details Product detail type Sensor size Temperature range Sensor size (Diameter × length mm) Tip length

₹ 10,516.35

1 Piece(s) 8 Day(s) or more KS-251WPLiquid/center temperature (Waterproof)(Sensor probe) Liquid/center temperature (waterproof) -40 to 250°C--40 to 250°Cø 1.6 to 3.2×100-

₹ 9,021.35

1 Piece(s) 8 Day(s) or more KS-300WPLiquid/center temperature (Waterproof)(Sensor probe) Liquid/center temperature (waterproof) -40 to 300°C--40 to 300°Cø 3.2×150-

₹ 10,471.56

1 Piece(s) 8 Day(s) or more KS-700WPLiquid/center temperature Narrow flexible (Waterproof)(Sensor probe) Liquid/center temperature Narrow flexible (Waterproof)--40 to 700°Cø 1.0×300-

₹ 12,580.11

1 Piece(s) 16 Day(s) or more KS-200ARFor air conditioning/expandable(Sensor probe) For air conditioning/extendable--40 to 200°Cø 7 to 13×220 to 900-

₹ 22,852.20

1 Piece(s) 8 Day(s) or more KS-200TFHChemical resistant type(Sensor probe) Chemical resistant type--40 to 200°Cø 5.0×150-

₹ 7,296.75

1 Piece(s) 16 Day(s) or more KS-300Liquid/center temperature(Sensor probe) Liquid/center temperature--40 to 300°Cø 3.2×150-

₹ 10,294.31

1 Piece(s) 16 Day(s) or more KS-310Liquid/center temperature narrow type(Sensor probe) Liquid/center temperature narrow type--40 to 300°Cø 1.6×100-

₹ 10,294.31

1 Piece(s) 16 Day(s) or more KS-300WLiquid temperature(sensor probe) Liquid temperature -40 to 300°C--40 to 300°Cø 3.2×300-

₹ 16,103.24

1 Piece(s) 8 Day(s) or more KS-250Surface Temperature(Sensor probe) Surface temperature -40 to 250°C19×16mm-40 to 250°C--

₹ 19,854.64

1 Piece(s) 13 Day(s) or more KS-500Surface Temperature(Sensor probe) Surface temperature -40 to 500°C15×16mm-40 to 500°C--

₹ 19,858.44

1 Piece(s) 13 Day(s) or more KS-500LSurface temperature/L-shaped tip(Sensor probe) Surface temperature/L-type tip--40 to 500°C-40mm

₹ 10,486.93

1 Piece(s) 16 Day(s) or more KS-800Liquid temperature(sensor probe) liquid temperature--40 to 800°Cø 3.2×150-

₹ 14,599.33

1 Piece(s) 16 Day(s) or more KS-800WLiquid temperature(sensor probe) liquid temperature--40 to 800°Cø 3.2×300-

₹ 31,222.49

1 Piece(s) 16 Day(s) or more KS-1000Surface temperature/high temperature(Sensor probe) Surface temperature/high temperature type--40 to 1000°Cø 12 to 28×393.5-

₹ 18,787.04

1 Piece(s) 26 Day(s) or more KS-1200iHigh-temperature type(Sensor probe) High temperature type -40 to 1200°C--40 to 1200°Cø 8×500-

Loading...

  1. 1

Basic Information

Specifications Sensor Probe
X
whatsapp-qr whatsapp-icon