(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Waterproof digital thermometer CT series

Waterproof digital thermometer CT series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,309₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

【Product Specifications】
・Resolution: 0.1℃ (-199.9 to +199.9℃), 1℃ (other than the left)
・Sensor type: K class thermocouple
・Body measurement accuracy: -199.9 to -0.1℃/±(0.1%rdg + 0.6) ℃, 0.0 to +100.0℃/±(0.1% rdg + 0.3) ℃, +100.1 to +199.9℃/±(0.2% rdg + 0.3) ℃, +200 to +1370℃/±(0.2% rdg + 0.5) ℃
・Sampling: 3 times/second
・Power supply: AAA (1.5V) dry cell x 4 (included for test)
・Size: 70 x 40.5 x 180mm
・Function: alert (HACCP function), Simplified recording (200 recordings), Clock, timer , MAX/MIN memory display, Hold, Auto power OFF (60 minutes, releasable)
・Measurement range (℃): -199.9 to +1370
・*Sensor probe is not included in the package.
・Model number: CT-5100WP

Waterproof digital thermometer CT series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,309₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
1-6785-11
1-6785-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipManufacturer Model Number Product detail type Function

₹ 15,308.69

1 Piece(s) 5 Day(s) or more CT-5100WP-MAX/MIN memory display, hold, automatic power off (60 minutes, can be canceled)

₹ 18,502.69

1 Piece(s) 5 Day(s) or more CT-5200WPWith timer functionAlert (HACCP function), simple records (200 records), clock/timer, MAX/MIN memory display, hold, automatic power off (60 minutes, can be canceled)
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipManufacturer Model Number Product detail type Function

Loading...

  1. 1

Basic Information

Size 70×40.5×180mm Resolution 0.1°C (-199.9 to +199.9°C), 1°C (Others) Sampling 3 times/sec
Sensor type K Thermocouple Main unit measurement accuracy -199.9 to -0.1°C /± (0.1%rdg+0.6)°C , 0.0 to +100.0°C /± (0.1%rdg+0.3)°C , +100.1 to +199.9°C /± (0.2%rdg +0.3)°C , +200 to +1370°C /± (0.2%rdg+0.5)°C Measurement Range (°C) -199.9 to +1370
Power Supply 4 AAA (1.5 V) dry batteries (included for testing)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language