Loading...

Air Filter Membrane Air Dryer

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: IDG10-02
    ・Fluid used: Compressed air
    ・Outlet Air atmospheric pressure dew point: -20℃ (Inlet air flow rate fee with aeration rate of 125L/min, Outlet air flow rate 100L/min, Barge air flow rate 25L/min, Inlet air pressure 0.7MPa, When temperature 25℃)
    ・Inlet air pressure: 0.3 - 0.85MPa
    ・Configuration: Membrane air dryer
    ・Connection port size: Rc1/4