Loading...

AS ONE Corporation Manual Vacuum Pump, 6132-0010A

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: 6132-0010A
    ・Vacuum degree (kPa): -84.7
    ・Pressure force (kPa): 21
    ・Suction capacity: 15cc/1 stroke
    ・Material: PVC (vinyl chloride resin)
    ・Accessories: Tube (60cm) x 1
    ・*Be careful to avoid liquid getting in the pump. *Avoid inhaling vapors of volatile solvents, acids, and soluble substance.

    AS ONE Corporation Manual Vacuum Pump, 6132-0010A | AS ONE | MISUMI India