Oil-Sealed Rotary Vacuum Pump 170 x 509.5 x 241.1mm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: GCD-201X
・Exhaust speed (effective) (L/min): 200/240 (50/60Hz)
・Size (mm): 170 x 509.5 x 241.1
・Achieving pressure (Pa): Gas ballast closed 0.67, Gas ballast open 6.7
・Power (V): 3 phase 200
・Oil used: SO-M (included)
・Oil volume: 1100mL
・Weight: 26.6kg
・Corrosion resistant direct connection type
・*Rubber tube adapter and clamp are not included in the package.