(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spare Blade for PCB Cutter

Spare Blade for PCB Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,694₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Specifications]
・ Spare Blade for PCB Cutter
·Please select according to your application, etc.

Part Number
1-6703-02
1-6703-04
1-6703-05
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetails Specifications Applications Size Cutting ability Product Detail Type

₹ 6,943.82

1 Piece(s) 5 Day(s) or more disc cutter (For PCB cutter K-111)Diamond/grain size #150Printed Circuit Board / Metalø 60×0.8mmGlass epoxy (plate thickness 3 mm), ceramic (plate thickness 1 mm), iron plate (No heat treatment, plate thickness 1 mm)For PCB cutter (K-111)

₹ 4,693.82

1 Piece(s) 14 Day(s) or more disc cutter (For PCB cutter K-210)CarbideMetal/Plasticø 85×1.2mmIron plate (non-heat treated, plate thickness 1 mm), aluminum plate (plate thickness 5 mm)For PCB cutter (K-210)

₹ 9,533.05

1 Piece(s) 5 Day(s) or more disc cutter (For PCB cutter K-210)Diamond (Particle size #150)Printed Circuit Board / Metalø 85×0.8mmGlass epoxy (plate thickness 3 mm), ceramic (plate thickness 1 mm), iron plate (No heat treatment, plate thickness 1 mm)For PCB cutter (K-210)
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetails Specifications Applications Size Cutting ability Product Detail Type

Loading...

  1. 1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language