(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Precision pressure regulator GF series (Part Number)

Precision pressure regulator GF series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      20,329₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Side pressure gauge: Input/25MPa, Output/0.6MPa
・Fittings: Inlet/W22 right cap nut, Outlet/φ6mm hose port or M12-P1.0 male screw
・Used pressure: Inlet/14.8MPa (max), Exit/0.4MPa (max)
・Material: Body/brass, Valve sheet/fluoropolymer or Daiflon, Diaphragm/nitrile rubber, fluoropolymer
・Flow rate: 25L/min
・Weight: 2.3kg
・Model number: GF2-2506-RN-F25
・Type: Cylinder mounting type with flowmeter 2 step method
・Target gas: N2
・GF series

 
Part Number
2-5170-11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipManufacturer model no. Type Weight Fitting Operating pressure Corresponding Gas Side Pressure Gauge Part Number

₹ 40,591.60

1 Piece(s) 8 Day(s) or more GF2-2506-RS2-VARTwo-stage with cylinder-mounted outlet valve1.9 kgInlet/W22 right cap nut, outlet/1/4SUS pipe fitting or Rc1/4 (PT1/4 female thread)Inlet/14.8 MPa (MAX), outlet/0.4 MPa (MAX)ArInput side pressure gauge/25 MPa, output side pressure gauge/0.6 MPaGF2-2506-RS2-V

Loading...

  1. 1

Basic Information

Materials Body/brass, valve seat/fluororesin (R) or Daiflon (R), diaphragm/nitrile rubber/fluororesin (R) Details GF Series Flow rate 25 L/min