(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
【Product Specifications】
・Side pressure gauge: Input/25MPa, Output/0.6MPa
・Fittings: Inlet/W22 right cap nut, Outlet/φ6mm hose port or M12-P1.0 male screw
・Used pressure: Inlet/14.8MPa (max), Exit/0.4MPa (max)
・Material: Body/brass, Valve sheet/fluoropolymer or Daiflon, Diaphragm/nitrile rubber, fluoropolymer
・Flow rate: 25L/min
・Weight: 2.3kg
・Model number: GF2-2506-RN-F25
・Type: Cylinder mounting type with flowmeter 2 step method
・Target gas: N2
・GF series
Part Number |
---|
1-9309-13 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Manufacturer model no. | Type | Weight | Fitting | Operating pressure | Corresponding Gas | Side Pressure Gauge | Part Number |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 23,338.80 | 1 Piece(s) | 8 Day(s) or more | GF1-2506-RS2-VO | Single stage with cylinder mounted outlet valve | 1.5 kg | Inlet/W22 right cap nut, outlet/1/4SUS pipe fitting or Rc1/4 (PT1/4 female thread) | Inlet/14.8 MPa (MAX), outlet/0.4 MPa (MAX) | O2 | Input side pressure gauge/25 MPa, output side pressure gauge/0.6 MPa | GF1-2506-RS2-V |
Loading...
Materials | Body/brass, valve seat/fluororesin (R) or Daiflon (R), diaphragm/nitrile rubber/fluororesin (R) | Details | GF Series | Flow rate | 25 L/min |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy