Loading...

Pipetman M (Auto Type) 1 - 10mL

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: P10mLM
    ・Capacity range: 1 - 10mL
    ・Capacity range: 200μL - 10mL
    ・Scale units: 0.01mL
    ・Absolute error (μL): +/- 25 - 50
    ・Reproducibility (μL): ≦ 4 - 12
    ・Conform Tip: D10mL
    ・Approximately 80% in 1 charging hour, Fully charged in 3 hours
    ・Function dispensing mode (5 types of PIPET/REPIPETITIVE/MIX/REVERSW/CUSTOM), Speed control (suction/discharge, 6 stages)
    ・Power supply: 100VAC 50/60Hz (including AC adapter)
    ・Accessories: USB cable, Battery tag/ejector tag x 4 sheets each, Lubricant