Loading...

Portable Turbidity Meter HI93703B

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: HI93703B
    ・Detection unit: 0.01FTU or 1FTU
    ・Accuracy: ±0.5FTU or 5% of measurement value
    ・Measurement light source: Infrared LED
    ・Power supply: 1.5V, AA cell x 4 pieces (included for test)
    ・Size: 220 x 82 x 66mm
    ・Mechanism: Automatic power OFF mechanism, GLP mechanism
    ・Measurement range: 0.00 - 50.00FTU, 50 - 1000FTU
    ・Accessories: Body, Cell x 2 sets
    ・*1FTU = 1NTU ? 0.7 degrees