(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Rubber Hardness Tester WR-107E

Rubber Hardness Tester WR-107E
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      31,408₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: WR-107E
・Type: Standard type
・Application: Soft rubber
・Compliance Standards: JIS K 6253, ISO7619, ASTM D 2240
・Hardness Instructions: 1 scale 1 degree
・Test load: 550 - 8050mN (56.1 - 821.1gf)
・Allowable error: +/-1 degrees
・Size: 56 x 27 x 113mm
・Weight: 185g

 
Part Number
1-6462-15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 31,408.13

1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Size 56×27×113mm Part Number WR-107E Weight 185g
Type Standard type Applications Flexible rubber Allowable Error ±1 degree
Compliant standard JIS K 6253·ISO7619·ASTM D 2240 Hardness Indication 1 scale for 1 degree Test load 550 to 8,050 mN (56.1 to 821.1 gf)