Loading...

Portable Thermo-Hygrometer Testo610

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: testo610
    ・Measurement accuracy: Temperature/+/- 0.5℃, Humidity/+/- 2.5%RH (5 - 95%RH)
    ・Sensor: Humidity/capacitance type, Temperature/NTC thermistor
    ・Hold display, with maximum/minimum value display function
    ・Size: 46 x 25 x 119mm
    ・Power supply: AAA alkaline dry cell x 2 (included for test)
    ・Weight: 47g
    ・Measurement range (temperature/humidity): -10 to +50℃/5 - 95%RH
    ・Resolution (temperature/humidity): 5 - 95%RH
    ・Accessories: Strap, Belt holder, Protective cap