Loading...

Disposable Sample Plate AX-MX-31

Brand :
AS ONE

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Model number: AX-MX-31
・Sample plate (100 sheets)
・Material: Aluminum
・Plate size: φ85mm

Disposable Sample Plate AX-MX-31 | AS ONE | MISUMI India