Moisture Meter MF50

Moisture Meter MF50

【Product Specifications】
・Model number: MF50
・Weighing: 51g
・Plate size: φ85mm
・Main unit size: 215 x 320 x 173mm
・Weight: Approx 6kg
・Power supply: AC 100V (+10% , -15%)
・Minimum display: Moisture rate (selectable) (%)/0.05 (0.1/1), Mass display (g)/0.002
・Measurement accuracy: Moisture rate (sample mass 5g or more/1g or more) (%)/0.05/0.2, Mass display (g)/0.002
・Measurement units: Moisture rate%, Solid content %, Ratio %, Mass display g
・Measurement temperature range (℃): 50 - 200 (1℃ step)
・Conditions for measurement termination: Standard mode, rapid mode, automatic termination mode, timer mode , manual mode
・Accessories: Plate holder, windshield, display section protective cover, step card, power cord (2m), Sample plate x 20 sheets, sample plate holder x 2 pieces, tweezers, spoon, test sample, glass fiber sheet 78mmφ (glass paper 100 sheets), body cover , CD-ROM (WinCT)

Part Number

Configured Part Number is shown.

1-6432-02

Part Number
1-6432-02
Part NumberVolume DiscountDays to Ship
22 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-6432-02 in the Moisture Meter MF50 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)