Loading...

Ultraviolet Intensity Meter Uv-340c

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: UV-340C
    ・Measurement range (μW/cm2): 0 - 1999, 2000 - 19990
    ・Resolution (μW/cm2): 1, 10
    ・Accuracy: ±(4%FS + 2dgt)
    ・Wavelength sensitivity characteristics: 290 - 390nm
    ・Sampling: 2.5 times/second
    ・Power supply: 006P (9V) dry cell x 1 piece (included for test)
    ・Size: Body/70 x 25 x 131mm, Sensor/46 x 32 x 168mm, Cord length/700mm
    ・Weight: Approx 220g