Loading...

Thermopaint for Low Temperature 13

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: 13
    ・Capacity: 200g
    ・Type: For low temperature
    ・Discoloration temperature: 130℃
    ・Primary color -> incident color: Light red purple -> blue purple
    ・Irreversibility 200g bottle

    Thermopaint for Low Temperature 13 | AS ONE | MISUMI India