Loading...

Thermopaint for High Temperature 44

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: 44
    ・Capacity: 200g
    ・Type: For high temperature
    ・Discoloration temperature: 440℃
    ・Primary color -> incident color: White -> light yellow brawn
    ・Irreversibility 200g bottle