Loading...

Thermo Label 3E 3E-180 20 Pcs

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: 3E-180
    ・Discoloration accuracy: +/- 3℃
    ・Size: Base/17 x 32mm, Thermochromic element/φ5mm
    ・Quantity: 1 box (20 sheets)
    ・Temperature combination: 180 - 190 - 200℃
    ・Application: Power equipment, mechanical equipment, vehicle, heater, small electric parts, semiconductor size, etc.
    ・Irreversibility