Loading...

Thermo Label LI-230 40 Pcs

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: LI-230
    ・Discoloration accuracy: +/- 3℃
    ・Size: Base/30 x 30mm, Thermochromic element/φ8mm
    ・Quantity: 1 box (40 sheets)
    ・Discoloration temperature: 230℃
    ・Primary color -> incident color: Light yellow -> black
    ・Irreversibility