Thermo Label LI-120 40 Pcs

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: LI-120
・Discoloration accuracy: +/- 2℃
・Size: Base/30 x 30mm, Thermochromic element/φ8mm
・Quantity: 1 box (40 sheets)
・Discoloration temperature: -120℃
・Primary color -> incident color: White -> blue
・Irreversibility